JAJSH47 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x24
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | LOAD_CURRENT_BUCK
_SELECT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved | R/W | 000 0000 | |
0 | LOAD_CURRENT_
BUCK_SELECT |
R/W | 0 | Start the current measurement on the selected regulator:
0 - Buck0 1 - Buck1 The measurement is started when register is written. |