JAJSEM6J April 2006 – October 2020 TXB0104
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | Propagation delay time | A-to-B | 0.9 | 4.7 | 0.8 | 4 | ns |
B-to-A | 1 | 4.9 | 0.9 | 3.8 | |||
ten | Enable time | OE-to-A | 1 | 1 | μs | ||
OE-to-B | 1 | 1 | |||||
tdis | Disable time | OE-to-A | 4.6 | 15.2 | 4.3 | 12.1 | ns |
OE-to-B | 3.8 | 16 | 3.4 | 13.2 | |||
trA, tfA | Input rise time, input fall time | A-port rise and fall times | 0.7 | 2.5 | 0.7 | 2.5 | ns |
trB, tfB | Input rise time, input fall time | B-port rise and fall times | 0.5 | 2.1 | 0.4 | 2.7 | ns |
tSK(O) | Skew (time), output | Channel-to-channel skew | 0.5 | 0.5 | ns | ||
Maximum data rate | 100 | 100 | Mbps |