JAJSEM6J April 2006 – October 2020 TXB0104
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device is designed to drive capacitive loads of up to 70 pF. The output drivers of the TXB0104 device have low dc drive strength. If pullup or pulldown resistors are connected externally to the data I/Os, their values must be kept higher than 50 kΩ to ensure that they do not contend with the output drivers of the TXB0104 device.
For the same reason, the TXB0104 device must not be used in applications such as I2C or 1-Wire where an open-drain driver is connected on the bidirectional data I/O. For these applications, use a device from the TI TXS01xx series of level translators.