DLPU124 june   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Overview
  5. If You Need Assistance
  6. DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) Overview
    1. 3.1  Welcome
    2. 3.2  DLP LightCrafter DLPC910 Evaluation Module (DLPLCRC910EVM) Hardware
    3. 3.3  DLPLCRC910EVM Board
    4. 3.4  Other Items Needed for Operation
    5. 3.5  DLPLCRC910EVM Connections
    6. 3.6  DLP LightCrafter DLPC910 LEDs
    7. 3.7  Apps FPGA Trigger Input
    8. 3.8  DLPLCRC910EVM HPC FMC Cables
    9. 3.9  DLPLCRC910EVM and DMD EVM Assembly
    10. 3.10 Connecting an Apps FPGA Board to the DLPLCRC910EVM
  7. Quick Start
    1. 4.1 Power-up the DLPLCRC910EVM
    2. 4.2 Power-down the DLPLCRC910EVM
  8. Operating the DLPLCRC910EVM
    1. 5.1 DLPLCRC910EVM GUI and Apps FPGA Software
    2. 5.2 PC Software
      1. 5.2.1 Menu Bar
      2. 5.2.2 Icon Bar
      3. 5.2.3 Main Window
        1. 5.2.3.1 Script Commands sub-window
          1. 5.2.3.1.1 Load Tab
          2. 5.2.3.1.2 Reset Tab
          3. 5.2.3.1.3 Clear Tab
          4. 5.2.3.1.4 Float Tab
          5. 5.2.3.1.5 Control Tab
        2. 5.2.3.2 Script Sub-Window
        3. 5.2.3.3 Status Sub-Window
      4. 5.2.4 DLPC910 Registers
        1. 5.2.4.1 Status/Control Tab
          1. 5.2.4.1.1 Status Items
          2. 5.2.4.1.2 DMD Control Items
          3. 5.2.4.1.3 Design Items
        2. 5.2.4.2 Register List Tab
          1. 5.2.4.2.1  DESTOP_INTERRUPT_CLEAR - 0x0000
          2. 5.2.4.2.2  DESTOP_INTERRUPT_SET - 0x0004
          3. 5.2.4.2.3  DESTOP_INTERRUPT_ENABLE - 0x0008
          4. 5.2.4.2.4  MAIN_STATUS (DLPC910) - 0x000C
          5. 5.2.4.2.5  DESTOP_CAL - 0x0010
          6. 5.2.4.2.6  DESTOP_DMD_ID_REG - 0x0014
          7. 5.2.4.2.7  DESTOP_CATBITS_REG - 0x0018
          8. 5.2.4.2.8  DESTOP_910VERSION_REG - 0x001C
          9. 5.2.4.2.9  DESTOP_RESET_REG - 0x0020
          10. 5.2.4.2.10 DESTOP_INFIFO_STATUS - 0x0024
          11. 5.2.4.2.11 DESTOP_BUS_SWAP - 0x0028
          12. 5.2.4.2.12 DESTOP_DMDCTRL - 0x002C
          13. 5.2.4.2.13 DESTOP_BIT_FLIP - 0x0030
        3. 5.2.4.3 Settings Tab
      5. 5.2.5 Apps FPGA Registers
        1. 5.2.5.1 Status/Control Tab
          1. 5.2.5.1.1 Status Items
          2. 5.2.5.1.2 PBC Control Items
          3. 5.2.5.1.3 Row/Block Operations Items
          4. 5.2.5.1.4 Test Pattern Items
        2. 5.2.5.2 Apps Registers Tab
          1. 5.2.5.2.1  APPS_INTERRUPT_CLEAR - 0x0000
          2. 5.2.5.2.2  APPS_INTERRUPT_SET - 0x0004
          3. 5.2.5.2.3  APPS_INTERRUPT_ENABLE - 0x0008
          4. 5.2.5.2.4  MAIN_STATUS (Apps) - 0x000C
          5. 5.2.5.2.5  APPS_CNTRL - 0x0010
          6. 5.2.5.2.6  APPSTOP_PATTERNSEL - 0x0014
          7. 5.2.5.2.7  APPSTOP_TEST_ROWADDR - 0x0018
          8. 5.2.5.2.8  APPSTOP_LOADER_RESET_TYPE - 0x001C
          9. 5.2.5.2.9  DMD_TYPEREG - 0x0020
          10. 5.2.5.2.10 APPS_BUFFER_WSTART - 0x0024
          11. 5.2.5.2.11 APPS_FIFO_BURST - 0x0028
          12. 5.2.5.2.12 APPS_ROW_CTRL - 0x002C
          13. 5.2.5.2.13 APPS_BLK_CTRL - 0x0030
          14. 5.2.5.2.14 APPS_ROW_LOADER - 0x0034
          15. 5.2.5.2.15 APPS_LOAD_TRIG_INTERVAL - 0x0038
          16. 5.2.5.2.16 APPS_EXPOSE_TIME - 0x003C
          17. 5.2.5.2.17 APPS_LOADER_CTRL - 0x0040
          18. 5.2.5.2.18 APPS_DMD_PARK - 0x0044
          19. 5.2.5.2.19 APPS_EXT_RST_EVT - 0x0048
          20. 5.2.5.2.20 APPS_BUILD_DATE - 0x0080
          21. 5.2.5.2.21 APPS_VERSION - 0x0084
          22. 5.2.5.2.22 APPS_FIXED_ID - 0x0088
          23. 5.2.5.2.23 APPS_GPIF_TEST - 0x008C
    3. 5.3 JTAG Flash Programming
    4. 5.4 SPI Flash Programming
    5. 5.5 AMD Xilinx VC-707 Configuration PROM Programming
    6. 5.6 USB Firmware Programming
  9. Connectors
    1. 6.1  J1 - USB - Micro B USB 2.0 Connector
    2. 6.2  J2 - DLPC910 I2C Connector
    3. 6.3  J4 - PMBUS (I2C) Connector
    4. 6.4  J6 - USB GPIO Connector
    5. 6.5  J8 - 400 Position FMC Connector (Female)
    6. 6.6  J14 - Power (Alternate)
    7. 6.7  J15 - Power
    8. 6.8  J17 - JTAG Boundary Scan Connector
    9. 6.9  J18 - SPI Programming Connector
    10. 6.10 J19, J20, and J21 - Fan Connectors
    11. 6.11 J500, J501 - FMC Connector (Male)
  10. DLPLCRC910EVM Power Supply Requirements
    1. 7.1 External Power Supply Requirements
  11. Related Documentation from Texas Instruments
  12. Abbreviations and Acronyms
  13. 10Safety
    1. 10.1 Caution Labels

Connecting an Apps FPGA Board to the DLPLCRC910EVM

The DLPLCRC910EVM requires a compatible Apps board, such as the AMD Xilinx VC-707 board or similar to send control and pixel data to the DLPLCRC910EVM.

If using the AMD VC-707 board, set SW2- 1 ON and SW11-4 ON as shown in AMD VC-707 Board Dip Switch Settings.

GUID-20230525-SS0I-HCXD-PLJT-XPGD323VRX9S-low.svg Figure 3-17 AMD VC-707 Board Dip Switch Settings
  • The APPS female HPC FMC connectors connect directly to the DLPLCRC910EVM male HPC FMC connectors
    • Line up the HPC FMC male connectors on the DLPLCRC910EVM with the HPC FMC female connectors on the Apps FPGA board.
      Note: Verify that the connectors are lined up correctly before applying pressure to connect the boards.
    • Firmly apply pressure to the boards to allow the connectors to fully mate. After the initial application of pressure, apply pressure at one end and then the other until the connectors are fully seated.
GUID-20230405-SS0I-G85W-D4QH-SVQQDT5SGCRC-low.svg Figure 3-18 DLPLCRC910EVM Male HPC FMC Connectors (for Apps FPGA Board)
GUID-20230405-SS0I-FT7D-7MRT-NRP0XZX46G7W-low.svg Figure 3-19 AMD Xilinx VC-707 Female HPC FMC Cable Connectors
GUID-20230325-SS0I-2P4V-4WWS-ZCHRHHB4SQNW-low.svg Figure 3-20 Assembled DLPLCRC910EVM with AMD Xilinx VC-707 board (without cables)
GUID-20230325-SS0I-JFNW-PQDK-XG5WSQ74NN3V-low.svgFigure 3-21 Fully Assembled DLPLCRC910EVM - AMD Xilinx VC-707 - DLPLCR65FLQEVM (without cables)
GUID-20230325-SS0I-DJ5R-BN13-ZC24WCS1HXMK-low.svgFigure 3-22 Fully Assembled DLPLCRC910EVM - AMD Xilinx VC-707 - DLPLCR90XEVM or DLPLCR90XUVEVM (without cables)

The 300 mm Samtec HPC FMC ribbon cables are an alternative for these connections. Two cables are needed. The board and cable connectors are keyed.

  • Attach the HPC FMC female connector end of the cables to the male HPC FMC connectors on the DLPLCRC910EVM board.
  • Attach the HPC FMC male connector end of the cables to the female HPC FMC connectors on the Apps FPGA board .
GUID-20230510-SS0I-TLZH-K27V-0MLLQ5MLMB0K-low.svg Figure 3-23 Assembled DLPLCRC910EVM with AMD Xilinx VC-707 board (with cables)
GUID-20230510-SS0I-4863-LMHT-BQVQ1QCNRGLW-low.svgFigure 3-24 Fully Assembled DLPLCRC910EVM - AMD Xilinx VC-707 - DLPLCR65FLQEVM (with cables)
GUID-20230510-SS0I-JP7P-KMNM-CC0ZNCKX3WGJ-low.svgFigure 3-25 Fully Assembled DLPLCRC910EVM - AMD Xilinx VC-707 - DLPLCR90XEVM or DLPLCR90XUVEVM (with cables)