DLPU124 june 2023
The I2C_1 connector J2 pins are shown in Table 6-4 (see note). Two matching four-pin, 1.25-mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
I2C SCL | 1 | 3.3 V |
I2C SDA | 2 | 3.3 V |
3.3 V supply | 3 | 3.3 V |
Ground | 4 | 0 V |