DLPU124 june   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Overview
  5. If You Need Assistance
  6. DLP LightCrafter DLPC910 EVM (DLPLCRC910EVM) Overview
    1. 3.1  Welcome
    2. 3.2  DLP LightCrafter DLPC910 Evaluation Module (DLPLCRC910EVM) Hardware
    3. 3.3  DLPLCRC910EVM Board
    4. 3.4  Other Items Needed for Operation
    5. 3.5  DLPLCRC910EVM Connections
    6. 3.6  DLP LightCrafter DLPC910 LEDs
    7. 3.7  Apps FPGA Trigger Input
    8. 3.8  DLPLCRC910EVM HPC FMC Cables
    9. 3.9  DLPLCRC910EVM and DMD EVM Assembly
    10. 3.10 Connecting an Apps FPGA Board to the DLPLCRC910EVM
  7. Quick Start
    1. 4.1 Power-up the DLPLCRC910EVM
    2. 4.2 Power-down the DLPLCRC910EVM
  8. Operating the DLPLCRC910EVM
    1. 5.1 DLPLCRC910EVM GUI and Apps FPGA Software
    2. 5.2 PC Software
      1. 5.2.1 Menu Bar
      2. 5.2.2 Icon Bar
      3. 5.2.3 Main Window
        1. 5.2.3.1 Script Commands sub-window
          1. 5.2.3.1.1 Load Tab
          2. 5.2.3.1.2 Reset Tab
          3. 5.2.3.1.3 Clear Tab
          4. 5.2.3.1.4 Float Tab
          5. 5.2.3.1.5 Control Tab
        2. 5.2.3.2 Script Sub-Window
        3. 5.2.3.3 Status Sub-Window
      4. 5.2.4 DLPC910 Registers
        1. 5.2.4.1 Status/Control Tab
          1. 5.2.4.1.1 Status Items
          2. 5.2.4.1.2 DMD Control Items
          3. 5.2.4.1.3 Design Items
        2. 5.2.4.2 Register List Tab
          1. 5.2.4.2.1  DESTOP_INTERRUPT_CLEAR - 0x0000
          2. 5.2.4.2.2  DESTOP_INTERRUPT_SET - 0x0004
          3. 5.2.4.2.3  DESTOP_INTERRUPT_ENABLE - 0x0008
          4. 5.2.4.2.4  MAIN_STATUS (DLPC910) - 0x000C
          5. 5.2.4.2.5  DESTOP_CAL - 0x0010
          6. 5.2.4.2.6  DESTOP_DMD_ID_REG - 0x0014
          7. 5.2.4.2.7  DESTOP_CATBITS_REG - 0x0018
          8. 5.2.4.2.8  DESTOP_910VERSION_REG - 0x001C
          9. 5.2.4.2.9  DESTOP_RESET_REG - 0x0020
          10. 5.2.4.2.10 DESTOP_INFIFO_STATUS - 0x0024
          11. 5.2.4.2.11 DESTOP_BUS_SWAP - 0x0028
          12. 5.2.4.2.12 DESTOP_DMDCTRL - 0x002C
          13. 5.2.4.2.13 DESTOP_BIT_FLIP - 0x0030
        3. 5.2.4.3 Settings Tab
      5. 5.2.5 Apps FPGA Registers
        1. 5.2.5.1 Status/Control Tab
          1. 5.2.5.1.1 Status Items
          2. 5.2.5.1.2 PBC Control Items
          3. 5.2.5.1.3 Row/Block Operations Items
          4. 5.2.5.1.4 Test Pattern Items
        2. 5.2.5.2 Apps Registers Tab
          1. 5.2.5.2.1  APPS_INTERRUPT_CLEAR - 0x0000
          2. 5.2.5.2.2  APPS_INTERRUPT_SET - 0x0004
          3. 5.2.5.2.3  APPS_INTERRUPT_ENABLE - 0x0008
          4. 5.2.5.2.4  MAIN_STATUS (Apps) - 0x000C
          5. 5.2.5.2.5  APPS_CNTRL - 0x0010
          6. 5.2.5.2.6  APPSTOP_PATTERNSEL - 0x0014
          7. 5.2.5.2.7  APPSTOP_TEST_ROWADDR - 0x0018
          8. 5.2.5.2.8  APPSTOP_LOADER_RESET_TYPE - 0x001C
          9. 5.2.5.2.9  DMD_TYPEREG - 0x0020
          10. 5.2.5.2.10 APPS_BUFFER_WSTART - 0x0024
          11. 5.2.5.2.11 APPS_FIFO_BURST - 0x0028
          12. 5.2.5.2.12 APPS_ROW_CTRL - 0x002C
          13. 5.2.5.2.13 APPS_BLK_CTRL - 0x0030
          14. 5.2.5.2.14 APPS_ROW_LOADER - 0x0034
          15. 5.2.5.2.15 APPS_LOAD_TRIG_INTERVAL - 0x0038
          16. 5.2.5.2.16 APPS_EXPOSE_TIME - 0x003C
          17. 5.2.5.2.17 APPS_LOADER_CTRL - 0x0040
          18. 5.2.5.2.18 APPS_DMD_PARK - 0x0044
          19. 5.2.5.2.19 APPS_EXT_RST_EVT - 0x0048
          20. 5.2.5.2.20 APPS_BUILD_DATE - 0x0080
          21. 5.2.5.2.21 APPS_VERSION - 0x0084
          22. 5.2.5.2.22 APPS_FIXED_ID - 0x0088
          23. 5.2.5.2.23 APPS_GPIF_TEST - 0x008C
    3. 5.3 JTAG Flash Programming
    4. 5.4 SPI Flash Programming
    5. 5.5 AMD Xilinx VC-707 Configuration PROM Programming
    6. 5.6 USB Firmware Programming
  9. Connectors
    1. 6.1  J1 - USB - Micro B USB 2.0 Connector
    2. 6.2  J2 - DLPC910 I2C Connector
    3. 6.3  J4 - PMBUS (I2C) Connector
    4. 6.4  J6 - USB GPIO Connector
    5. 6.5  J8 - 400 Position FMC Connector (Female)
    6. 6.6  J14 - Power (Alternate)
    7. 6.7  J15 - Power
    8. 6.8  J17 - JTAG Boundary Scan Connector
    9. 6.9  J18 - SPI Programming Connector
    10. 6.10 J19, J20, and J21 - Fan Connectors
    11. 6.11 J500, J501 - FMC Connector (Male)
  10. DLPLCRC910EVM Power Supply Requirements
    1. 7.1 External Power Supply Requirements
  11. Related Documentation from Texas Instruments
  12. Abbreviations and Acronyms
  13. 10Safety
    1. 10.1 Caution Labels
Design Items
GUID-20230423-SS0I-6LS9-MJMS-JVDG7CRRFCKT-low.svg Figure 5-18 Design Items
Note: Design options are available when designing a board to assist with layout. Using the design options on the TI EVM results in unpredictable behavior.

Output Data Bus Bit reversal - reverses the data bits for the selected bus (bits [15:0] → bits [0:15]):

  • Reverse Data bits for bus A checkbox - (default = not reversed)
  • Reverse Data bits for bus B checkbox - (default = not reversed)
  • Reverse Data bits for bus C checkbox - (default = not reversed)
  • Reverse Data bits for bus D checkbox - (default = not reversed)

Output Bus Swap:

  • Swap A and B output DMD buses checkbox - swaps the outputs of A with B including serial control output (default = un-swapped)
  • Swap C and D output DMD buses checkbox - swaps the outputs of C with D including serial control output (default = un-swapped)

Enable data and serial control output - only available for the DLP6500FLQ DMD. Enables using the CD bus to drive a DLP6500FLQ DMD rather than the AB bus. The DLP9000X DMD and DLP9000XUV DMD ignore this setting:

  • A and B active - radio button (default)
  • C and D active - radio button