JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The CLKIN_CTRL1 Register provides control of CLK Input features. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7] | CLKINBLK_ALL_EN | RW | 0 | CLK Inputs All Enabled after Clock Switch. If CLKINBLK_ALL_EN is 1 then all clock input paths remain enabled after a valid clock has been selected. If CLKINBLK_ALL_EN is 0 then the clock paths are disabled apart from the selected clock. |
| [6:5] | CLKINSEL1_MODE[1:0] | RW | 0x0 | CLK Input Select Mode.
CLKINSEL1_MODE - CLOCK Selection Mode 0 - Auto 1 - Pin 2 - Register |
| [4] | CLKINBLK_EN_BUF_CLK_PLL | RW | 0 | Clock Buffer for PLL1 Enable. |
| [3] | CLKINBLK_EN_BUF_BYP_PLL | RW | 0 | Clock Buffer for PLL2 Enable (PLL1 By-Passed). |
| [2] | RSRVD | RW | 0 | Reserved. |
| [1] | RSRVD | RW | 0 | Reserved. |
| [0] | RSRVD | RW | 0 | Reserved. |