JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
During power up (see Power-Up Sequence) after RESET = 1, the state of the SYNC pin is sampled. The input level determines the OSCout divider setting.
NOTE
This function is only available after power up and RESET transition from LOW to HIGH.
| SYNC PIN INPUT LEVEL AT POWER UP
OR RESET TRANSITION FROM LOW TO HIGH |
OSCout DIVIDER SETTING |
|---|---|
| LOW | 1 |
| OPEN | 2 |
| HIGH | 4 |