JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The default function for OSCout is providing two buffered LVCMOS copies (in phase or complementary) of the external VCXO. Additionally, an 8-bit divider is integrated. The multiplexer selects the VCXO input or high-speed clock distribution tree. The output type can be programmed to HSDS, HCSL, and LVCMOS. See Output Termination Scheme for test load descriptions. When OSCout is programmed for differential output from OSCin, the OSCout signal will be inverted from input.
NOTE
Figure 35. OSCout Block