JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The IOCTRL_SPI1 Register provides control of the SCL and SCS input drivers. Back to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:4] | RSRVD | - | - | Reserved. |
[3] | SPI_SCL_EN_PULLUP | RW | 0 | SPI SCL Pull Up Enable. When SPI_SCL_PULLUP_EN is 1 a pullup resistor is activated. |
[2] | SPI_SCL_EN_PULLDOWN | RW | 0 | SPI SCL Pull Down Enable. When SPI_SCL_PULLDWN_EN is 1 a pulldown resistor is activated. |
[1] | SPI_SCS_EN_PULLUP | RW | 0 | SPI SCS Pull Up Enable. When SPI_SCS_PULLUP_EN is 1 a pullup resistor is activated. |
[0] | SPI_SCS_EN_PULLDOWN | RW | 0 | SPI SCS Pull Down Enable. When SPI_SCS_PULLDWNEN_EN is 1 a pulldown resistor is activated. |