JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
Register OUTCH7_JESD_CTRL provides control of the following JESD204B control signals Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7] | RSRVD | - | - | Reserved. |
| [6:2] | CH7_ADLY[4:0] | RW | 0x0 | Analog Steps can be programmed from 0 to 15. The resulting delay is shown in Figure 34. |
| [1] | CH7_ADLY_EN | RW | 0 | Enables Analog Delay for Channel 7. |
| [0] | RSRVD | - | - | Reserved. |