JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | SWB2_LDOA1_ LDOA2_ PGM | SWB2_LDOA1_ SWA1_ PGM | SWB2_LDOA1_ BUCK6_PGM | SWB2_LDOA1_ BUCK5_ PGM | SWB2_LDOA1_ BUCK4_ PGM | SWB2_LDOA1_ BUCK3_ PGM | SWB2_LDOA1_ BUCK2_ PGM | SWB2_LDOA1_ BUCK1_ PGM |
| TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SWB2_LDOA1_LDOA2_PGM | R/W | X | LDOA2 PGOOD masked 0: LDOA3 PGOOD is part of Enable Logic. 1: LDOA3 PGOOD is masked and is not part of enable logic. |
| 6 | SWB2_LDOA1_SWA1_PGM | R/W | X | SWA1 PGOOD masked 0: LDOA2 PGOOD is part of Enable Logic. 1: LDOA2 PGOOD is masked and is not part of enable logic. |
| 5 | SWB2_LDOA1_BUCK6_PGM | R/W | X | BUCK6 PGOOD masked 0: SWA1 PGOOD is part of Enable Logic. 1: SWA1 PGOOD is masked and is not part of enable logic. |
| 4 | SWB2_LDOA1_BUCK5_PGM | R/W | X | BUCK5 PGOOD masked 0: BUCK5 PGOOD is part of Enable Logic. 1: BUCK5 PGOOD is masked and is not part of enable logic. |
| 3 | SWB2_LDOA1_BUCK4_PGM | R/W | X | BUCK4 PGOOD masked 0: BUCK4 PGOOD is part of Enable Logic. 1: BUCK4 PGOOD is masked and is not part of enable logic. |
| 2 | SWB2_LDOA1_BUCK3_PGM | R/W | X | BUCK3 PGOOD masked 0: BUCK3 PGOOD is part of Enable Logic. 1: BUCK3 PGOOD is masked and is not part of enable logic. |
| 1 | SWB2_LDOA1_BUCK2_PGM | R/W | X | BUCK2 PGOOD masked 0: BUCK2 PGOOD is part of Enable Logic. 1: BUCK2 PGOOD is masked and is not part of enable logic. |
| 0 | SWB2_LDOA1_BUCK1_PGM | R/W | X | BUCK1 PGOOD masked 0: BUCK1 PGOOD is part of Enable Logic. 1: BUCK1 PGOOD is masked and is not part of enable logic. |