JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | RESERVED | RESERVED | RESERVED | BUCK4_ PINEN_ SEL[2] | BUCK4_ PINEN_ SEL[1] | BUCK4_ PINEN_ SEL[0] | BUCK4_ SWB2_LDOA1_PGM | BUCK4_ SWB1_PGM |
| TPS65086100 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 4:2 | BUCK4_PINEN_SEL[2:0] | R/W | X | BUCK4 Enable pin select. 000: CTL1 001: CTL2 010: CTL5 011: CTL4 100: CTL3 101: CTL3 and CTL4 110: CTL6 111: 1 is inserted into CTL MUX. No pin is required to enable. |
| 1 | BUCK4_SWB2_LDOA1_PGM | R/W | X | SWB2_LDOA1 PGOOD masked 0: SWB2_LDOA1 PGOOD is part of Enable Logic. 1: SWB2_LDOA1 PGOOD is masked and is not part of enable logic. |
| 0 | BUCK4_SWB1_PGM | R/W | X | SWB1 PGOOD masked 0: SWB1 PGOOD is part of Enable Logic. 1: SWB1 PGOOD is masked and is not part of enable logic. |