JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | RESERVED | RESERVED | BUCK3 _MODE | BUCK2 _MODE | BUCK1 _MODE | BUCK3 _DIS | BUCK2 _DIS | BUCK1 _DIS |
| TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 5 | BUCK3_MODE | R/W | X | This
field sets the BUCK3 regulator operating mode. 0: Reserved 1: Forced PWM mode |
| 4 | BUCK2_MODE | R/W | X | This
field sets the BUCK2 regulator operating mode. 0: Automatic mode 1: Forced PWM mode |
| 3 | BUCK1_MODE | R/W | X | This
field sets the BUCK1 regulator operating mode. 0: Automatic mode 1: Forced PWM mode |
| 2 | BUCK3_DIS | R/W | X | BUCK3
Disable Bit. Writing 0 to this bit forces BUCK3 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |
| 1 | BUCK2_DIS | R/W | X | BUCK2
Disable Bit. Writing 0 to this bit forces BUCK2 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |
| 0 | BUCK1_DIS | R/W | X | BUCK1
Disable Bit. Writing 0 to this bit forces BUCK1 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |