JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOL | Low-level output voltage | VPULL_UP = 1.8V | 0.4 | V | ||
| VIH | High-level input voltage | 1.2 | V | |||
| VIL | Low-level input voltage | 0.4 | V | |||
| ILKG | Leakage current | VPULL_UP = 1.8V | 0.01 | 0.3 | µA | |
| RPULL-UP | Pullup resistance | Standard mode | 8.5 | kΩ | ||
| Fast mode | 2.5 | |||||
| Fast mode plus | 1 | |||||
| COUT | Total load capacitance per pin | 50 | pF | |||