JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | PROGRAMMING_STATE | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | PROGRAM_OTP | RESERVED |
| TPS65086100 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PROGRAMMING_STATE | R/W | 0 | 0: Programming mode not enabled (unless 7 V is applied to CTL4 pin). 1: Programming mode enabled, regardless of CTL4 pin voltage. |
| 1 | PROGRAM_OTP | R/W | 0 | Burns current register settings into selected OTP bank. Self clearing. 0: Not asserted. 1: Asserted. |