JAJSFU4A July 2018 – January 2025 TPS650861
PRODUCTION DATA
Designing the controller can be broken down into the following steps:
Controllers BUCK1, BUCK2, and BUCK6 require a 5-V supply and capacitors at their corresponding DRV5V_x_x pins. For most applications, the DRV5V_x_x input comes from the LDO5P0 pin to ensure uninterrupted supply voltage; a 2.2 µF, X5R, 20%, 10 V, or similar capacitor must be used for decoupling.