JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
The device incorporates a power-on reset function. After the supplies reach the minimum specified values, a POR event is issued. Additionally, a POR event can be initiated by a SOFT-RESET command.
A POR event causes all registers to initialize to default values, and communication with the device is valid only after a 1ms POR delay. After a POR event, the device is set to power-down mode, where the DAC and internal reference are powered down and the DAC output is connected to ground through a 10kΩ internal resistor.