JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VDD to GND | –0.3 | 6 | V | |
| IOVDD to GND | –0.3 | 6 | |||
| AVDD to GND | –0.3 | 44 | |||
| AVSS to GND | –22 | 0.3 | |||
| AVDD to AVSS | –0.3 | 44 | |||
| Pin voltage | VOUT / VSENSEP to GND | AVSS – 0.3 | AVDD + 0.3 | V | |
| VREFIO to GND | –0.3 | VDD + 0.3 | |||
| VREFGND / VSENSEN to GND | –0.3 | 0.3 | |||
| Digital inputs to GND | –0.3 | IOVDD + 0.3 | |||
| SDO to GND | –0.3 | IOVDD + 0.3 | |||
| FAULT to GND | –0.3 | 6 | |||
| Input current | Current into any digital pin (SCLK, SDIN, SDO, SYNC) | –10 | 10 | mA | |
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –60 | 150 | °C | |