JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| PW (TSSOP) | RTE (WQFN) | |||
| AVDD | 5 | 6 | Power | Power supply |
| AVSS | 3 | 5 | Power | Negative power supply |
| CCOMP | 7 | 7 | Input | External compensation capacitor connection pin for VOUT. Addition of the external capacitor (470pF, typical) improves the stability with high capacitive loads (up to 1μF) at the VOUT pin by reducing the bandwidth of the output amplifier at the expense of increased settling time. |
| FAULT | 12 | 11 | Output | FAULT pin. Open drain output. External 10kΩ pullup resistor required. The pin goes low (active) when the FAULT condition is detected. |
| GND | 19 | 1 | Ground | Digital and analog ground, connects to 0V |
| IOVDD | 17 | 16 | Input | IO pin power supply |
| NC | 4, 6, 8, 18 | — | — | Must be left unconnected, pin floating |
| SCLK | 14 | 13 | Input | Serial clock input of serial peripheral interface (SPI). Data can be transferred at rates up to 50MHz. Schmitt-trigger logic input |
| SDIN | 15 | 14 | Input | Serial data input. Data are clocked into the register on the falling edge of the serial clock input. Schmitt-trigger logic input |
| SDO | 13 | 12 | Output | Serial data output. Data are valid on the rising or falling edge of SCLK set by FSDO. |
| SYNC | 16 | 15 | Input | SPI bus chip select input (active low). Data bits are not clocked into the serial shift register unless SYNC is low. When SYNC is high, SDO is in Hi-Z. |
| VDD | 20 | 2 | Power | Digital and analog power supply |
| VOUT | 9 | 8 | Output | DAC voltage output pin |
| VREFGND | 2 | 4 | Input | Reference ground, connects to 0V |
| VREFIO | 1 | 3 | Input/output | Internal reference output or external reference input. Connect a 150nF capacitor to ground. |
| VSENSEN | 11 | 10 | Input | Connect to 0V |
| VSENSEP | 10 | 9 | Input | Sense output pin for the positive voltage output load connection |