JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
The DAC output is set in clear mode through the SOFT-CLR bit in the TRIGGER register. In clear mode, the DAC data register is set to either zero code if configured for unipolar range operation or midscale code if set for bipolar range operation. A clear command forces the DAC to clear the contents of the buffer and active registers to the clear code.