JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
Printed circuit board (PCB) layout plays a significant role in achieving desired ac and dc performance from the device and this kind of precision analog component requires careful layout, adequate bypassing, and clean, well-regulated power supplies. As a general rule, place digital traces as far away from analog traces as possible.
Place bypass capacitor and additional capacitor close to the device. The recommended capacitors for this device are listed below:
For best power-supply bypassing, place the bypass capacitors close to the respective power-supply pins. Provide unbroken ground reference planes for the digital signal traces, especially for the SPI signals. The FAULT signal is static line; therefore, this line can lay on the analog side of the ground plane. Figure 8-8 and Figure 8-9 show example layouts.