JAJSSA9A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
The DACx1401 output (VOUT) is capable of providing from –20V to +40V. However, some applications require even higher voltages. Figure 8-1 shows a simplified diagram to design the high-voltage requirement for this application using the DACx1401 with an external high-voltage gain stage.