JAJSSA9A November   2023  – December 2024 DAC61401 , DAC81401

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements - Write, IOVDD = 1.7V to 2.7V
    7. 5.7  Timing Requirements - Write, IOVDD = 2.7V to 5.5V
    8. 5.8  Timing Requirements - Read and Daisy Chain, FSDO = 0, IOVDD = 1.7V to 2.7V
    9. 5.9  Timing Requirements - Read and Daisy Chain, FSDO = 1, IOVDD = 1.7V to 2.7V
    10. 5.10 Timing Requirements - Read and Daisy Chain, FSDO = 0, IOVDD = 2.7V to 5.5V
    11. 5.11 Timing Requirements - Read and Daisy Chain, FSDO = 1, IOVDD = 2.7V to 5.5V
    12. 5.12 Timing Diagrams
    13. 5.13 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
      2. 6.3.2 R-2R Ladder DAC
      3. 6.3.3 Programmable Gain Output Buffer
      4. 6.3.4 Sense Pins
      5. 6.3.5 DAC Register Structure
        1. 6.3.5.1 Output Update
        2. 6.3.5.2 Software Clear
          1. 6.3.5.2.1 Software Reset Mode
      6. 6.3.6 Internal Reference
      7. 6.3.7 Power-Supply Sequence
        1. 6.3.7.1 Power-On Reset (POR)
      8. 6.3.8 Thermal Alarm
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Down Mode
    5. 6.5 Programming
      1. 6.5.1 Stand-Alone Operation
      2. 6.5.2 Daisy-Chain Operation
      3. 6.5.3 Frame Error Checking
  8. 7 Register Map
    1. 7.1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Key Components
        2. 8.2.2.2 Compensation Capacitor
        3. 8.2.2.3 Gain Stage
        4. 8.2.2.4 Attenuation and Buffer Stage
        5. 8.2.2.5 External Power Supply
        6. 8.2.2.6 Protection Design
        7. 8.2.2.7 Design Accuracy
      3. 8.2.3 Application Curves
    3. 8.3 Initialization Set Up
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 Trademarks
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Stand-Alone Operation

A serial interface access cycle is initiated by asserting the SYNC pin low. The serial clock, SCLK, can be a continuous or gated clock. SDIN data are clocked in SCLK falling edges. A regular serial interface access cycle is 24 bits long with error checking disabled and 32 bits long with error checking enabled. Therefore, the SYNC pin must stay low for at least 24 or 32 SCLK falling edges. The access cycle ends when the SYNC pin is deasserted high. If the access cycle contains less than the minimum clock edges, the communication is ignored. If the access cycle contains more than the minimum clock edges, only the first 24 or 32 bits are used by the device. When SYNC is high, the SCLK and SDIN signals are blocked, and SDO is in a Hi-Z state.

Table 6-2 describes the format for an error-checking-disabled access cycle (24-bits long). The first byte input to SDIN is the instruction cycle. The instruction cycle identifies the request as a read or write command and the 6-bit address that is to be accessed. The last 16 bits in the cycle form the data cycle.

Table 6-2 Serial Interface Access Cycle
BITFIELDDESCRIPTION
23R/WIdentifies the communication as a read or write command to the address register:
R/W = 0 sets a write operation.
R/W = 1 sets a read operation.
22xDon't care bit.
21-16A[5:0]Register address — specifies the register to be accessed during the read or write operation.
15-0DI[15:0]Data cycle bits:
If a write command, the data cycle bits are the values to be written to the register with address A[5:0].
If a read command, the data cycle bits are don't care values.

Read operations require that the SDO pin is first enabled by setting the SDO-EN bit in the SPICONFIG register. A read operation is initiated by issuing a read command access cycle. After the read command, a second access cycle must be issued to get the requested data. The output data format is shown in Table 6-3. Data are clocked out on the SDO pin either on the falling edge or rising edge of SCLK according to the FSDO bit in the SPICONFIG register.

Table 6-3 SDO Output Access Cycle
BITFIELDDESCRIPTION
23R/WEcho R/W from previous access cycle.
22xEcho bit 22 from previous access cycle.
21-16A[5:0]Echo address from previous access cycle.
15-0DO[15:0]Readback data requested on previous access cycle.