SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
Figure 3-14 shows how to connect a 2-wire RTD using a high-side RREF configuration to J6.
Figure 3-14 Connection Diagram for a
2-Wire RTD Using a High-Side RREFFigure 3-14 also shows that for this RTD configuration, the RTD is connected to REFN1 and RTD_B. Additionally, jumpers JP4, JP5, and JP6 are connected whereas jumper JP3 is disconnected. Finally, the AIN1 pin on the ADS1x48 is configured to be a current source and the measurement is taken between AIN0 and AIN3. Table 3-5 summarizes the necessary connections and ADC configuration settings.