SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
The ADS1x48EVM is a fully assembled evaluation platform designed to highlight the ADS1x48 features and modes of operation that make this device suitable for measuring analog temperature sensors. The EVM sits on top of an accompanying precision ADC motherboard (PAMBoard) used as a USB-to-PC GUI communication bridge. This board combination also serves as an example implementation of connecting a microcontroller (MCU) to communicate with the ADS1x48 device through a serial-peripheral interface (SPI). Figure 1-1 shows a functional block diagram for the ADS1x48EVM.
The ADS1x48EVM requires an external controller to evaluate the ADS1x48 device.
The PAMBoard is controlled by commands received from the ADS1x48EVM GUI, and returns data to the GUI for display and analysis. If the PAMBoard is not used, the EVM plug-in module format allows for an alternative external host to communicate with the ADS1x48 through the pin headers J1 through J4. Header connections are identified in Section 5.2 and listed in Table 3-2.
The combined ADS1x48EVM and PAMBoard incorporate the following features:
Figure 1-1 ADS1x48EVM Functional Block DiagramTable 1-1 lists documents related to the ADS1x48EVM.