SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
The ADS1x48EVM is designed for easy interface to external temperature sensors using the two screw terminal blocks (J5 and J6). Connector J5 provides connections for thermocouples and thermistors as well as the 2.048-V output voltage from the ADS1x48 integrated reference and the dedicated 2.5-V output from the REF5025. Connector J6 includes a pair of differential reference inputs for connecting an external voltage reference source to the ADC as well as three dedicated terminals for connecting a 2-, 3-, or 4-wire RTD. Table 3-3 summarizes the channel input connections for J5 and J6. Both connectors are clearly labeled on the PCB silkscreen for easy input connection identification. Figure 3-6 shows the input layout.
| Terminal Block Input | Label | Description |
|---|---|---|
| J5:1 | TC+ | Positive thermocouple, general-purpose input |
| J5:2 | TC– | Negative thermocouple, general-purpose input |
| J5:3 | REF5025 | 2.5-V output from REF5025 |
| J5:4 | REFOUT | 2.048-V output from ADS1x48 integrated VREF |
| J5:5 | NTC+ | Positive thermistor input |
| J5:6 | NTC– | Negative thermistor input |
| J6:1 | REFP1 | Positive external VREF input to ADC |
| J6:2 | REFN1 | Negative external VREF input to ADC |
| J6:3 | RTD_A | RTD connection point A |
| J6:4 | RTD_B | RTD connection point B |
| J6:5 | RTD_C | RTD connection point C |
| J6:6 | GND | Analog ground |
Figure 3-6 ADS1x48EVM Analog Input Terminal Blocks (J5,
Left; J6, Right)The following sections describe how to connect each different analog temperature sensor to its respective connector, beginning with terminal block J5.