SBOU024C august 2004 – july 2023 PGA309
System Inputs | Value | Units |
---|---|---|
PMIN | 0 | psi |
PMAX | 100 | psi |
FSS | 0.005 | V/V |
BV | +0.025 (+0.025 = +2.5%) | %FSR |
VOUT MAX | 4.5 | V |
VOUT MIN | 0.5 | V |
VREF | 5 | V |
KEXC | 0.83 | |
PGA309 Calculations for Using Linearization Circuit | ||
KLIN | +0.110667 | V/V |
GL | 172.117 | V/V |
VOUT IDEAL | ||
GIDEAL | 160 | V/V |
FSR | 4 | V |
P (psi) |
KP | VOUT (V) |
VEXC (V) |
VOUT IDEAL (V) |
VOUT Error (%FSR) |
---|---|---|---|---|---|
0 | 0.0000 | 0.5000 | 4.2053 | 0.5000 | 0 |
10 | 0.1090 | 0.8986 | 4.2494 | 0.9000 | −0.03464537 |
20 | 0.2160 | 1.2981 | 4.2937 | 1.3000 | −0.04667445 |
30 | 0.3210 | 1.6983 | 4.3380 | 1.7000 | −0.04126142 |
40 | 0.4240 | 2.0990 | 4.3823 | 2.1000 | −0.02381898 |
50 | 0.5250 | 2.5000 | 4.4267 | 2.5000 | 1.1102E−14 |
60 | 0.6240 | 2.9010 | 4.4710 | 2.9000 | 0.02430134 |
70 | 0.7210 | 3.3017 | 4.5154 | 3.3000 | 0.04294918 |
80 | 0.8160 | 3.7020 | 4.5597 | 3.7000 | 0.04956629 |
90 | 0.9090 | 4.1015 | 4.6039 | 4.1000 | 0.03753519 |
100 | 1.0000 | 4.5000 | 4.6480 | 4.5000 | 2.2204E−14 |