SCEA135 june 2023 TXB0101 , TXB0102 , TXB0104 , TXB0104-Q1 , TXB0106 , TXB0106-Q1 , TXB0108 , TXB0302 , TXB0304 , TXS0101 , TXS0102 , TXS0102-Q1 , TXS0104E , TXS0104E-Q1 , TXS0108E , TXS0108E-Q1
Applications with higher capacitive loading from longer trace lengths, connectors etc, typically do not require Auto Direction. Such applications (SPI for example) require devices with stronger output buffers. See Table 2-1 for more suitable recommendations.
Part Number | AEC-Q100 | Voltage Translation Range | Features |
---|---|---|---|
TXU0304 | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pull-down resistors VCC Isolation and VCC Disconnect, Glitch-free power supply sequencing | |
TXU0304-Q1 | ✓ | ||
SN74AXC4T774 | 0.65 V–3.6 V | Direction controlled Glitch-free power supply sequencing VCC Isolation | |
SN74AXC4T774-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.