SLAAE72 December 2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The power management and clock unit (PMCU) provide all power, clocking, reset, and system control services for the device, which is the key peripheral that influences the low-power performance of this device. The following sections help users better understand this peripheral to implement the strategies in Section 3 more easily. The current section describes the low-power related features and attentions in PMCU. For other features, detailed peripheral description, and register control, refer to the related technical reference manual.