SLAAE72 December   2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
    2. 2.2 Power Management (PMU)
      1. 2.2.1 Supply Supervisors
      2. 2.2.2 Peripheral Power Control
      3. 2.2.3 VBOOST for Analog Muxes
    3. 2.3 Clock Module (CKM)
      1. 2.3.1 Oscillators
      2. 2.3.2 Clocks
      3. 2.3.3 Asynchronous Fast Clock Requests
      4. 2.3.4 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Power Domains and Power Modes

To realize different power levels, two core power domains are provided on the device: PD1 and PD0 and five operating modes (power modes) are provided to optimize the device power decreasing power: RUN, SLEEP, STOP, STANDBY, and SHUTDOWN. Figure 2-1 indicates what domains are available in each operating mode of the device.

GUID-B31D2D08-C608-4B41-8A24-64EB74DF1368-low.jpg Figure 2-1 MSPM0Lxx Operating Modes

A more detailed supported functionality in each operating mode is given in Table 2-1. Users can choose a suitable working condition according to your applications for the limited need to the clock frequency, wake sources, CPU and peripherals requirements.

Abbreviations used in Table 2-1:

EN: The function is enabled in the specified mode.

DIS: The function is disabled in the specified mode, but the function's configuration is retained.

OPT: The function is optional in the specified mode, and remains enabled if configured to be enabled.

NS: The function is not automatically disabled in the specified mode, but its use is not supported.

OFF: The function is powered off in the specified mode, and no configuration information is retained.

Table 2-1 MSPM0Lxx Supported Functionality by Operating Mode
Operating Mode RUN SLEEP STOP STANDBY SHUTDOWN
RUN0 RUN1 RUN2 SLEEP0 SLEEP1 SLEEP2 STOP0 STOP1 STOP2 STANDBY0 STANDBY1
Oscillators SYSOSC EN EN DIS EN EN DIS OPT EN DIS DIS DIS OFF
LFOSC EN OFF
Clocks CPUCLK 32 MHz max 32 kHz 32 kHz DIS OFF
MCLK to PD1 32 MHzM max 32 kHz 32 kHz 32 MHz max 32 kHz 32 kHz DIS OFF
ULPCLK to PD0 32 MHz max 32 kHz 32 kHz 32 MHz max 32 kHz 32 kHz 4 MHz max 4 MHz 32 kHz DIS OFF
ULPCLK to TIMG0/1 32 MHz max 32 kHz 32 kHz 32 MHz max 32 kHz 32 kHz 4 MHz max 4 MHz 32 kHz OFF
MFCLK OPT DIS OPT DIS OPT DIS OFF
LFCLK 32 kHz DIS OFF
LFCLK to TIMG0/1 32 kHz OFF
MCLK Monitor OPT DIS OFF
PMU POR monitor EN
BOR monitor EN OFF
Core regulator FULL DRIVE REDUCED DRIVE LOW DRIVE OFF
Core Functions CPU EN DIS OFF
DMA OPT

DIS (triggers supported)

OFF
Flash EN OPT DIS OFF
SRAM EN OPT DIS OFF
Peripherals PD1 Peripherals OPT DIS or OFF (peripheral dependent) OFF
PD0 Peripherals OPT OPT OFF
Analog ADC OPT

NS (triggers supported)

OFF
OPA OPT NS OPT NS OPT NS OFF
GPAMP OPT NS OFF
COMP / 8-bit DAC OPT OPT (ULP only) OPT OPT (ULP only) OPT OPT (ULP only) OFF
IOMUX and IO Wakeup EN DIS with WAKE
Wake Sources N/A ANY IRQ PD0 IRQ IOMUX, NRST