SLAAE72 December 2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The clock module contains the internal oscillators, the clock monitors, and the clock selection and control logic. A frequency clock counter is also provided for checking and/or calibrating the frequency of high-speed clocks against either the LFCLK or a reference period/pulse provided on an IO pin.
Normally, the clock source and clock frequency highly affects the system power consumption. As the SYSCTL controls the clock source switching between different power modes, users only need to select suitable oscillator clock sources for clocks, and use clocks with limited frequency range according to their typical application. Figure 2-3 shows a simplified block diagram.