SLAAE72 December   2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
    2. 2.2 Power Management (PMU)
      1. 2.2.1 Supply Supervisors
      2. 2.2.2 Peripheral Power Control
      3. 2.2.3 VBOOST for Analog Muxes
    3. 2.3 Clock Module (CKM)
      1. 2.3.1 Oscillators
      2. 2.3.2 Clocks
      3. 2.3.3 Asynchronous Fast Clock Requests
      4. 2.3.4 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Current Measurement

EnergyTrace™ technology is a power analyzer hardware tool to detect average power consumption pared with Code Composer Studio IDE (CCS). It is exported through a USB bulk endpoint in the XDS110 Debug Probe on every MSPM0 LaunchPad™ development kit. The work system is shown as Figure 4-1.

GUID-B2766AF6-B089-4F3B-9201-DFE72A09AD86-low.pngFigure 4-1 EnergyTrace Technology Work Flow

EnergyTrace implements a new method for measuring current consumption for ultra-low power currents. A software-controlled DC-DC converter generates the target power supply and keeps it regulated via a train of pulses. The density of the DC/DC converter charge pulses is proportional to the energy consumption of the target microcontroller. Because the width of each charge pulse remains constant, the Debug Probe simply counts each charge pulse and then sums them over time to calculate the average current. The accuracy of measurements is controlled by a built-in calibration circuit in the debug probe, which quantifies the energy equivalent of a single charge pulse. Using this approach, even the shortest device activity that consumes energy contributes to the overall recorded energy. The XDS110 user's guide and EnergyTrace technology website contain additional details.

Table 4-1 lists the basic electrical specifications.

Table 4-1 EnergyTrace Technology Electrical Specifications
RangeAccuracyObservations
I < 25 mA±2% ±500 nAVBUS = 5 V constant during and after calibration
I > 25 mA and I < 75 mA±5% ±500 nAVBUS = 5 V constant during and after calibration