SLAAER3A November   2025  – November 2025 AM2612 , AM2612-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1 , F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Charging Inlet, DCDC, and Host Architectures and Market Trends Toward Integration
    1. 2.1 Standalone Architecture
    2. 2.2 Integration Architecture
    3. 2.3 X-in-1 Architecture
  6. 3Charging Standards Across Regions
    1. 3.1 AC Charging Inlet Standards
    2. 3.2 DC Charging Inlet Standards
  7. 4TI Automotive MCUs for Next-Generation EV Charging
    1. 4.1 MCU Selection and Requirements for Standalone Architecture
    2. 4.2 MCU Selection and Requirements for Integration Architecture
    3. 4.3 MCU Selection and Requirements for X-in-1 Architecture
  8. 5System Block Diagram of a Charging Inlet Control System
  9. 6Conclusion
  10. 7References

AC Charging Inlet Standards

The AC charging inlet standards for the different countries and regions are shown in Table 3-1. The charging inlet pin consists of charging signals and a power output. The charging signals are CP (control pilot), PP (proximity pilot), and CC (contact confirmation) signals. Among these signals, the CP signal is the handshake signal between the EV and the EV supply. The PP signal is used to detect the connection status between the charging gun and the EV. The CC functions the same as the PP and is only used in GB/T 18487.

Table 3-1 AC Charging Inlet Standards
AC Inlet Charging Connection
StandardGB/T 18487IEC 61851SAE J1772NACS
RegionCHNEU (CCS2)NA (CCS1)/JPNNA
PowerL1/L2/L3/NL1/L2/L3/NL/NL/N
SignalsCC/CPPP/CPPP/CPPP/CP