SLAAET8A April 2025 – December 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Clock signals are a primary source of EMI in microcontroller systems. Clock noise propagates through the power supply introduced into the system, and also directly emits from the MCU package, contributing to radiated EMI.
For clock noise, clock frequency and current consumption are two critical factors to evaluate influence. The clock frequency determines the noise spectrum range. The current consumption serves as a reliable indicator of overall noise strength. High clock frequency and high current consumption typically increases clock noise.
The MSPM0 microcontroller series has flexible clock selection for users. Several internal and external oscillators are provided for generating low to high frequency clocks to be used by the system. A summary of the MSPM0 clock frequency and current consumptions is provided below for users.
| Clock Type | Clock Source | Clock Frequency Range | Test Conditions | Typical Current Consumption |
|---|---|---|---|---|
| SYSPLL | Internal | Up to 80MHz | fSYSPLLREF=32MHz, fVCO=160MHz | 316uA |
| SYSOSC | ≃4-32MHz | fSYSOSC=4MHz | 20uA | |
| fSYSOSC=32MHz | 80uA | |||
| fSYSOSC=32MHz, Enable ROSC | 90uA | |||
| LFOSC | 32.768kHz | LFOSC=32.768kHz | 300nA | |
| HFXT | External | ≃4-48MHz | fHFXT=4MHz, Rm=300Ω, CL=12pF | 75uA |
| fHFXT=48MHz, Rm=30Ω, CL=12pF, Cm=6.26fF, Lm=1.76mH | 600uA | |||
| LFXT | 32.768kHz | XT1DRIVE=0, LOWCAP=1 | 200nA |
Internal clock sources have shorter circuit trace and is shielded by MCU structure compared with external clock sources. External clock sources have lower clock jitter, which is also an important emission noise source. As a result, this is hard compare the emission noise between internal and external clock sources.
The general conclusion is that lower clock frequency generates lower emission noise. Internal and external clock selection are case-by-case. To overcome the noise level in typical frequency point, users can also adjust the oscillator frequency.