SLVUDB9 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware and Software Setup
    1. 2.1  Board Overview
    2. 2.2  Required Equipment
    3. 2.3  Required Software Installation
    4. 2.4  Required TI Software to Install
    5. 2.5  3rd Party Software to Install
    6. 2.6  Software Environment Setup
    7. 2.7  Hardware Setup and Connections
    8. 2.8  ADC3xRF72 EVM Connections
    9. 2.9  TSW14J58 Data Capture Card Connections
    10. 2.10 Debug LEDs
    11. 2.11 EVM Jumpers and Switches
  9. 3ADC3xRF72 EVM Configuration and Programming
    1. 3.1  ADC EVM Quick Start
    2. 3.2  Power on all Boards and Signal Generators
    3. 3.3  Launch GSPS FPGA Server
    4. 3.4  Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5  Programming the ADC
    6. 3.6  Quick Start Mode
    7. 3.7  System Level Configuration Mode
    8. 3.8  Advanced Mode
    9. 3.9  Runtime Configuration
    10. 3.10 Exporting ADC3xRF72 Configuration and Python API usage
    11. 3.11 Further GUI Help
  10. 4Troubleshooting and FAQ
  11. 5Important Signal Routing
    1. 5.1 ADC Device Clock Routing
    2. 5.2 Board Modifications
      1. 5.2.1 ADC3xRF72 Analog Inputs
  12. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

ADC Device Clock Routing

Figure 5-1 shows the clocking system for the EVM. In addition, optional clocking modifications are listed below and highlighted in red in the block diagram. A schematic snippet is also included for clarity.

  • Differential Clock input to ADC (Bypass on board balun).
    • By default the EVM is configured to accept a single ended clock for convenience but the board can be modified so an external differential signal can be provided. This modification can be done by making the following modification.
    • Remove C20, C19, C22
    • Install C17, C18, C23 as 0.1uF 0201 capacitors.
  • LMK04828 source clock shared from device clock input.
    • By default the board is configured so the device clock and LMK04828 reference clock come from two separate sources. There is an option to split the device clock input so it can be used as the reference clock to the LMK04828 as well. Note, this requires a higher power clock signal input to the EVM to account for the extra loss introduced by the splitting of the signal. This modification can be done by making the following modification.
    • Remove R15, R16 and R33.
    • Install R15, R16, R18 as 16 0201 resistors.
    • Install C55 as 0.1uF capacitor.

Figure 5-1 shows the clocking sub system for the EVM board. The red lines indicate the various optional clocking modifications.

ADC34RF72 ADC3xRF72 Clock
                    Routing Figure 5-1 ADC3xRF72 Clock Routing
ADC34RF72 ADC3xRF72 EVM Clock Input
                    Schematic Snippet Figure 5-2 ADC3xRF72 EVM Clock Input Schematic Snippet