SLVUDB9 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware and Software Setup
    1. 2.1  Board Overview
    2. 2.2  Required Equipment
    3. 2.3  Required Software Installation
    4. 2.4  Required TI Software to Install
    5. 2.5  3rd Party Software to Install
    6. 2.6  Software Environment Setup
    7. 2.7  Hardware Setup and Connections
    8. 2.8  ADC3xRF72 EVM Connections
    9. 2.9  TSW14J58 Data Capture Card Connections
    10. 2.10 Debug LEDs
    11. 2.11 EVM Jumpers and Switches
  9. 3ADC3xRF72 EVM Configuration and Programming
    1. 3.1  ADC EVM Quick Start
    2. 3.2  Power on all Boards and Signal Generators
    3. 3.3  Launch GSPS FPGA Server
    4. 3.4  Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5  Programming the ADC
    6. 3.6  Quick Start Mode
    7. 3.7  System Level Configuration Mode
    8. 3.8  Advanced Mode
    9. 3.9  Runtime Configuration
    10. 3.10 Exporting ADC3xRF72 Configuration and Python API usage
    11. 3.11 Further GUI Help
  10. 4Troubleshooting and FAQ
  11. 5Important Signal Routing
    1. 5.1 ADC Device Clock Routing
    2. 5.2 Board Modifications
      1. 5.2.1 ADC3xRF72 Analog Inputs
  12. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Software Environment Setup

Vivado Lab bin must be added to your PATH system environment variable. Depending on where you installed Vivado Lab and what version you installed, the path to the bin folder typically looks something like this: C:\Xilinx\Vivado_Lab\2023.1.1\bin

Figure 2-2 is showing the process to add vivado lab tools to your environment variables path.

To verify that this is successfully done, type the command "xsdb" into a command prompt and a message indicating that the "Xilinx System Debugger" has been launched.

ADC34RF72 Environment Path Example Figure 2-2 Environment Path Example