SLVUDB9 July 2025
In addition to the default mode described above, the “FS=1500MHz DSP Bypassed” the GUI also comes with a number of pre-built configurations for users to choose from. These can be selected in the Quick Start selection drop down. Once selected the program ADC button can be clicked and the ADC and FPGA is programmed to that mode. If successful, then data can be captured and plotted to HSDC Pro.
Figure 3-7 EVM GUI: Bringup ADC