SLYW038D September 2014 – April 2025 AFE030 , AFE031 , AFE032 , ALM2402-Q1 , LMC6035-Q1 , LMV601 , LMV602 , LMV604 , LMV611 , LMV612 , LMV614 , LMV881 , OPA1602 , OPA1604 , OPA1612 , OPA1612-Q1 , OPA1622 , OPA1652 , OPA1654 , OPA1662 , OPA1662-Q1 , OPA1664 , OPA1688 , OPA170 , OPA170-EP , OPA171-Q1 , OPA172 , OPA180 , OPA188 , OPA191 , OPA192 , OPA197 , OPA211-EP , OPA2170 , OPA2171 , OPA2171-EP , OPA2171-Q1 , OPA2172 , OPA2180 , OPA2188 , OPA2192 , OPA2211-EP , OPA2211-HT , OPA2227-EP , OPA2277-EP , OPA2313 , OPA2314 , OPA2314-EP , OPA2314-Q1 , OPA2316 , OPA2317 , OPA2320-Q1 , OPA2322-Q1 , OPA2376-Q1 , OPA2625 , OPA313 , OPA314 , OPA316 , OPA317 , OPA320 , OPA322 , OPA348-Q1 , OPA355-Q1 , OPA4170 , OPA4171 , OPA4171-Q1 , OPA4172 , OPA4180 , OPA4188 , OPA4192 , OPA4277-EP , OPA4313 , OPA4314 , OPA4316 , OPA4317 , OPA4322 , OPA4322-Q1 , OPA549-HIREL , OPA564-Q1 , OPA625 , SM73307 , SM73308 , TLC2274-HT , TLE2141-Q1 , TLV2314 , TLV2316 , TLV2333 , TLV27L2-Q1 , TLV314 , TLV316 , TLV333 , TLV4314 , TLV4316 , TLV4333
| Voltage between conductors (DC or AC peaks) | Minimum spacing | ||||||
|---|---|---|---|---|---|---|---|
| Bare board | Assembly | ||||||
| B1 | B2 | B3 | B4 | A5 | A6 | A7 | |
| 0-15 | 0.05 mm [0.00197 in] | 0.1 mm [0.0039 in] | 0.1 mm [0.0039 in] | 0.05 mm [0.00197 in] | 0.13 mm [0.00512 in] | 0.13 mm [0.00512 in] | 0.13 mm [0.00512 in] |
| 16-30 | 0.05 mm [0.00197 in] | 0.1 mm [0.0039 in] | 0.1 mm [0.0039 in] | 0.05 mm [0.00197 in] | 0.13 mm [0.00512 in] | 0.25 mm [0.00984 in] | 0.13 mm [0.00512 in] |
| 31-50 | 0.1 mm [0.0039 in] | 0.6 mm [0.024 in] | 0.6 mm [0.024 in] | 0.13 mm [0.00512 in] | 0.13 mm [0.00512 in] | 0.4 mm [0.016 in] | 0.13 mm [0.00512 in] |
| 51-100 | 0.1 mm [0.0039 in] | 0.6 mm [0.024 in] | 1.5 mm [0.0591 in] | 0.13 mm [0.00512 in] | 0.13 mm [0.00512 in] | 0.5 mm [0.020 in] | 0.13 mm [0.00512 in] |
| 101-150 | 0.2 mm [0.0079 in] | 0.6 mm [0.024 in] | 3.2 mm [0.126 in] | 0.4 mm [0.016 in] | 0.4 mm [0.016 in] | 0.8 mm [0.031 in] | 0.4 mm [0.016 in] |
| 151-170 | 0.2 mm [0.0079 in] | 1.25 mm [0.0492 in] | 3.2 mm [0.126 in] | 0.4 mm [0.016 in] | 0.4 mm [0.016 in] | 0.8 mm [0.031 in] | 0.4 mm [0.016 in] |
| 171-250 | 0.2 mm [0.0079 in] | 1.25 mm [0.0492 in] | 6.4 mm [0.252 in] | 0.4 mm [0.016 in] | 0.4 mm [0.016 in] | 0.8 mm [0.031 in] | 0.4 mm [0.016 in] |
| 251-300 | 0.2 mm [0.0079 in] | 1.25 mm [0.0492 in] | 12.5 mm [0.492 in] | 0.4 mm [0.016 in] | 0.4 mm [0.016 in] | 0.8 mm [0.031 in] | 0.8 mm [0.031 in] |
| 301-500 | 0.25 mm [0.00984 in] | 2.5 mm [0.0984 in] | 12.5 mm [0.492 in] | 0.8 mm [0.031 in] | 0.8 mm [0.031 in] | 1.5 mm [0.0591 in] | 0.8 mm [0.031 in] |
Where
B1 = internal conductors
B2 = external conductors uncoated sea level to 3050m
B3 = external conductors uncoated above 3050m
B4 = external conductors coated with permanent polymer coating (any elevation)
A5 = external conductors with conformal coating over assembly (any elevation)
A6 = external component lead/termination, uncoated, sea level to 3050m
A7 = external component lead termination, with conformal coating (any elevation)
Extracted with permission from IPC-2221B, Table 6
For additional information, the entire specification can be downloaded at http://www.ipc.org
Figure 59 Self heating of PCB traces on
inside layerExample
Find the current that will cause a 20°C temperature rise in a PCB trace that is 0.1 inch wide and uses 2 oz/ft2 copper. (Assume traces are on inner layer of PCB.)
Answer
First translate 0.1 inch to 250 sq. mils. using bottom chart. Next, find the current associated with 20°C and 250 sq. mils. using top chart (Answer = 5A).
Extracted with permission from IPC-2152, Figure 5.
For additional information the entire specification can be downloaded at www.ipc.org.
Figure 60 PCB trace resistanceTrace resistance
Where
ρ = resistivity of trace (for copper = 17∙10-6 Ω∙mm)
α = temperature coefficient (for copper = 3.9∙10-3 /°C)
L, W = length and width of trace in mm or mil. Note: L and W must both be in the same units.
t = thickness of trace in mm (1 oz copper = 0.0348mm, 2 oz copper = 0.0696mm)
T = temperature in °C
Example
What is the resistance of a 20 mil long, 5 mil wide trace for a 1 oz Cu thickness at 25°C and 125°C?
Answer