SLYW038D September 2014 – April 2025 AFE030 , AFE031 , AFE032 , ALM2402-Q1 , LMC6035-Q1 , LMV601 , LMV602 , LMV604 , LMV611 , LMV612 , LMV614 , LMV881 , OPA1602 , OPA1604 , OPA1612 , OPA1612-Q1 , OPA1622 , OPA1652 , OPA1654 , OPA1662 , OPA1662-Q1 , OPA1664 , OPA1688 , OPA170 , OPA170-EP , OPA171-Q1 , OPA172 , OPA180 , OPA188 , OPA191 , OPA192 , OPA197 , OPA211-EP , OPA2170 , OPA2171 , OPA2171-EP , OPA2171-Q1 , OPA2172 , OPA2180 , OPA2188 , OPA2192 , OPA2211-EP , OPA2211-HT , OPA2227-EP , OPA2277-EP , OPA2313 , OPA2314 , OPA2314-EP , OPA2314-Q1 , OPA2316 , OPA2317 , OPA2320-Q1 , OPA2322-Q1 , OPA2376-Q1 , OPA2625 , OPA313 , OPA314 , OPA316 , OPA317 , OPA320 , OPA322 , OPA348-Q1 , OPA355-Q1 , OPA4170 , OPA4171 , OPA4171-Q1 , OPA4172 , OPA4180 , OPA4188 , OPA4192 , OPA4277-EP , OPA4313 , OPA4314 , OPA4316 , OPA4317 , OPA4322 , OPA4322-Q1 , OPA549-HIREL , OPA564-Q1 , OPA625 , SM73307 , SM73308 , TLC2274-HT , TLE2141-Q1 , TLV2314 , TLV2316 , TLV2333 , TLV27L2-Q1 , TLV314 , TLV316 , TLV333 , TLV4314 , TLV4316 , TLV4333
Same layer
Different layers
Where
l = length of the copper trace (mil or mm)
k = 8.854 × 10–3pF/mm, or k=2.247 × 10–4pF/mil
t = thickness of trace (mil or mm)
d = distance between traces if on same layer (mil or mm)
w = width of trace (mil or mm)
h = separation between planes (mil or mm)
εr = PCB dielectric constant (εr ≈ 4.5 for FR-4)
For imperial: Copper thickness (mils) = 1.37 × (number of ounces)
i.e. 1oz Cu = 1.37mils
i.e. ½oz Cu = 0.684mils
Figure 67 Capacitance for adjacent
copper tracesExample
Calculate the total capacitance for both cases if l = 2.54mm, t = 0.0348mm, d = 0.254mm, w = 0.635mm, h = 1.6mm, and εr = 4.5 for FR-4.
Answer
Example
Calculate the total capacitance for both cases if l = 100mil, t = 1.37mil, d = 10mil, w = 25mil, h = 63mil, and εr = 4.5 for FR-4.
Answer
C = 0.0031pF (same layer), C = 0.4pF (adjacent layers). Note: this is the same example as above with imperial units.