SLYW038D September 2014 – April 2025 AFE030 , AFE031 , AFE032 , ALM2402-Q1 , LMC6035-Q1 , LMV601 , LMV602 , LMV604 , LMV611 , LMV612 , LMV614 , LMV881 , OPA1602 , OPA1604 , OPA1612 , OPA1612-Q1 , OPA1622 , OPA1652 , OPA1654 , OPA1662 , OPA1662-Q1 , OPA1664 , OPA1688 , OPA170 , OPA170-EP , OPA171-Q1 , OPA172 , OPA180 , OPA188 , OPA191 , OPA192 , OPA197 , OPA211-EP , OPA2170 , OPA2171 , OPA2171-EP , OPA2171-Q1 , OPA2172 , OPA2180 , OPA2188 , OPA2192 , OPA2211-EP , OPA2211-HT , OPA2227-EP , OPA2277-EP , OPA2313 , OPA2314 , OPA2314-EP , OPA2314-Q1 , OPA2316 , OPA2317 , OPA2320-Q1 , OPA2322-Q1 , OPA2376-Q1 , OPA2625 , OPA313 , OPA314 , OPA316 , OPA317 , OPA320 , OPA322 , OPA348-Q1 , OPA355-Q1 , OPA4170 , OPA4171 , OPA4171-Q1 , OPA4172 , OPA4180 , OPA4188 , OPA4192 , OPA4277-EP , OPA4313 , OPA4314 , OPA4316 , OPA4317 , OPA4322 , OPA4322-Q1 , OPA549-HIREL , OPA564-Q1 , OPA625 , SM73307 , SM73308 , TLC2274-HT , TLE2141-Q1 , TLV2314 , TLV2316 , TLV2333 , TLV27L2-Q1 , TLV314 , TLV316 , TLV333 , TLV4314 , TLV4316 , TLV4333
Figure 3 Effect of ESR and ESL on capacitor frequency response| Capacitor type | Description |
|---|---|
|
C0G/NP0 (Type 1 ceramic) |
Use in signal path, filtering, low distortion, audio, and precision Limited capacitance range: 0.1 pF to 0.47 µF Lowest temperature coefficient: ±30 ppm/°C Low-voltage coefficient Minimal piezoelectric effect Good tolerance: ±1% to ±10% Temperature range: –55°C to 125°C (150°C and higher) Voltage range may be limited for larger capacitance values |
|
X7R (Type 2 ceramic) |
Use for decoupling and other applications where accuracy and low distortion are not required X7R is an example of a type 2 ceramic capacitor See EIA capacitor tolerance table for details on other types Capacitance range: 10 pF to 47 µF Temperature coefficient: ±833 ppm/°C (±15% across temp range) Substantial voltage coefficient Tolerance: ±5% to –20%/+80% Temperature range: –55°C to 125°C Voltage range may be limited for larger capacitance values |
|
Y5V (Type 2 ceramic) |
Use for decoupling and other applications where accuracy and low distortion are not required Y5V is an example of a type 2 ceramic capacitor See EIA capacitor tolerance table for details on other types Temperature coefficient: –20%/+80% across temp range Temperature range: –30°C to 85°C Other characteristics are similar to X7R and other type 2 ceramic |
| Aluminum oxide electrolytic |
Use for bulk decoupling and other applications where large capacitance is required Note that electrolytic capacitors are polarized and will be damaged, if a reverse polarity connection is made Capacitance range: 1 µF to 68,000 µF Temperature coefficient: ±30 ppm/°C Substantial voltage coefficient Tolerance: ±20% Temperature range: –55°C to 125°C (150°C and higher) Higher ESR than other types |
| Tantalum electrolytic |
Capacitance range: 1 µF to 150 µF Similar to aluminum oxide but smaller size |
| Polypropylene film |
Capacitance range: 100 pF to 10 µF Very low voltage coefficient (low distortion) Higher cost than other types Larger size per capacitance than other types Temperature coefficient: 2% across temp range Temperature range: –55°C to 100°C |
| Standard capacitance table | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.1 | 1.2 | 1.3 | 1.5 | 1.6 | 1.8 | 2 | 2.2 | 2.4 | 2.7 | 3 |
| 3.3 | 3.6 | 3.9 | 4.3 | 4.7 | 5.1 | 5.6 | 6.2 | 6.8 | 7.5 | 8.2 | 9.1 |
Figure 4 Capacitor marking code| Code | Tolerance | Code | Tolerance |
|---|---|---|---|
| B | ± 0.1 pF | J | ± 5% |
| C | ± 0.25 pF | K | ± 10% |
| D | ± 0.5 pF | M | ± 20% |
| F | ± 1% | Z | + 80%, –20% |
| G | ± 2% |
| First letter symbol | Low temp limit | Second number symbol | High temp limit | Second letter symbol | Max. capacitance change over temperature rating |
|---|---|---|---|---|---|
| Z | +10°C | 2 | +45°C | A | ±1.0% |
| Y | –30°C | 4 | +65°C | B | ±1.5% |
| X | –55°C | 5 | +85°C | C | ±2.2% |
| 6 | +105°C | D | ±3.3% | ||
| 7 | +125°C | E | ±4.7% | ||
| F | ±7.5% | ||||
| P | ±10.0% | ||||
| R | ±15.0% | ||||
| S | ±22.0% | ||||
| T | ±22% ~ 33% | ||||
| U | ±22% ~ 56% | ||||
| V | ±22% ~ 82% |
Example
X7R: –55°C to +125°C, ±15.0%