SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA28
| 0 |
| EXT_INT_OUT |
| R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 0 | EXT_INT_OUT | R/W | 0 | EXT-INT Pin Output Value 0 = EXT-INT pin driven low (Default) 1 = EXT-INT pin driven high |