SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00050034 – DPWM 3 Resonant Duty Register
Address 00070034 – DPWM 2 Resonant Duty Register
Address 000A0034 – DPWM 1 Resonant Duty Register
Address 000D0034 – DPWM 0 Resonant Duty Register
| 15 | 0 |
| RESONANT_DUTY |
| R/W-0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | RESONANT _DUTY | R/W | 0000 0000 0000 0000 | Controls the DPWM duty. 16-bit signed number is used as a Filter Output Multiplier in Resonant Mode. |