SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00050070 – DPWM 3 Auto Switch Low Upper Thresh Register
Address 00070070 – DPWM 2 Auto Switch Low Upper Thresh Register
Address 000A0070 – DPWM 1 Auto Switch Low Upper Thresh Register
Address 000D0070 – DPWM 0 Auto Switch Low Upper Thresh Register
| 17 | 4 | 3 | 0 |
| AUTO_SWITCH_LOW_UPPER | Reserved | ||||||
| R/W-00 0000 0000 0000 | R-0000 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 17-4 | AUTO_SWITCH _LOW_UPPER | R/W | 00 0000 0000 0000 | Configures upper threshold for Auto Switch Mode Low operation. Mode switching does not occur between Auto Switch Low Upper and Auto Switch Low Lower thresholds. Low resolution register, last 4 bits are read-only. |
| 3-0 | Reserved | R | 0000 |