SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0003002C
| 31 | 24 | 23 | 19 | 18 | 17 | 16 |
| CNT_THRESH | Reserved | COMP_POL | FE_SEL | ||||||||||||
| R/W-000 0000 | R-0000 0 | R/W-0 | R/W-000 | ||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 0 |
| FE_ SEL | CNT_CLR | CNT_CONFIG | INT_ EN | COMP_EN | THRESH | ||||||||||
| R/W-000 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-000 0000 0000 | ||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | CNT_THRESH | R/W | 0000 0000 | Sets the number of received comparator events before declaring a fault |
| 23-19 | Reserved | R | 0000 0 | |
| 18 | COMP_POL | R/W | 0 | Digital Comparator 1 Polarity 0 = Digital Comparator result asserted if value below threshold (Default) 1 = Digital Comparator result asserted if value above threshold |
| 17-15 | FE_SEL | R/W | 000 | Selects which Front End absolute data is used for Digital Comparison with threshold 0 = Front End 0 absolute data selected (Default) 1 = Front End 1 absolute data selected 2 = Front End 2 absolute data selected 3 = Front End 0 error data selected 4 = Front End 1 error data selected 5 = Front End 2 error data selected |
| 14 | CNT_CLR | R/W | 0 | Comparator Detection Counter clear 0 = No clear of Comparator Detection Counter (Default) 1 = Clear Comparator Detection counter and associated fault |
| 13 | CNT_CONFIG | R/W | 0 | Comparator Detection Counter configuration 0 = Counter clears upon receipt of sample which does not exceed comparator threshold (Default) 1 = Counter decrements by 1 upon receipt of sample which does not exceed comparator threshold |
| 12 | INT_EN | R/W | 0 | Comparator Interrupt Enable 0 = Disables Comparator Interrupt generation (Default) 1 = Enables Comparator Interrupt generation |
| 11 | COMP_EN | R/W | 0 | Digital Comparator 3 Enable 0 = Disables Digital Comparator 3 (Default) 1 = Enables Digital Comparator 3 |
| 10-0 | THRESH | R/W | 000 0000 0000 | Sets the digital comparator threshold, 11-bit signed value with resolution of 1.5625mV/bit |