SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030000
| 30 | 24 |
| ACOMP_B_THRESH |
| R/W-000 0000 |
| 23 | 22 | 21 | 19 | 18 | 17 | 16 |
| Reserved | ACOMP_B_SEL | ACOMP_B _POL | ACOMP_B_INT_EN | Reserved | |||
| R-00 | R/W-000 | R/W-1 | R/W-0 | R-00 | |||
| 15 | 14 | 8 |
| Reserved | ACOMP_A_THRESH | ||||||
| R-00 | R/W-000 0000 | ||||||
| 7 | 6 | 5 | 3 | 2 | 1 | 0 |
| Reserved | ACOMP_A_SEL | ACOMP_A_POL | ACOMP_A_INT_EN | ACOMP_EN | |||
| R-00 | R/W-000 | R/W-1 | R/W-0 | R/W-0 | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 30-24 | ACOMP_B_ THRESH | R/W | 000 0000 | Configures Analog Comparator B Threshold value 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
| 23-22 | Reserved | R | 00 | |
| 21-19 | ACOMP_B_SEL | R/W | 000 | Configures Analog Comparator B Threshold 0 = Analog Comparator B Threshold set by ACOMP_B_THRESH (Default) 1 = Analog Comparator B Threshold set by Comparator Ramp 0 2 = Analog Comparator B Threshold set by Filter 0 Output 3 = Analog Comparator B Threshold set by Filter 1 Output 4 = Analog Comparator B Threshold set by Filter 2 Output |
| 18 | ACOMP_B_POL | R/W | 1 | Analog Comparator B Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
| 17 | ACOMP_B_INT_ EN | R/W | 0 | Analog Comparator B Interrupt Enable 0 = Disables Analog Comparator B Interrupt generation (Default) 1 = Enables Analog Comparator B Interrupt generation |
| 16-15 | Reserved | R | 00 | |
| 14-8 | ACOMP_A_ THRESH | R/W | 000 0000 | Configures Analog Comparator A Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
| 7-6 | Reserved | R | 00 | |
| 5-3 | ACOMP_A_SEL | R/W | 000 | Configures Analog Comparator A Threshold 0 = Analog Comparator A Threshold set by ACOMP_A_THRESH (Default) 1 = Analog Comparator A Threshold set by Comparator Ramp 0 2 = Analog Comparator A Threshold set by Filter 0 Output 3 = Analog Comparator A Threshold set by Filter 1 Output 4 = Analog Comparator A Threshold set by Filter 2 Output |
| 2 | ACOMP_A_POL | R/W | 1 | Analog Comparator A Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
| 1 | ACOMP_A_INT_ EN | R/W | 0 | Analog Comparator A Interrupt Enable 0 = Disables Analog Comparator A Interrupt generation (Default) 1 = Enables Analog Comparator A Interrupt generation |
| 0 | ACOMP_EN | R/W | 0 | Analog Comparators Enable 0 = Analog Comparators Disabled (Default) 1 = Analog Comparators Enabled |