SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA08
| 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TMS_OUT | TDI_OUT | Reserved | FLT3_OUT | FLT2_OUT | FLT1_OUT | FLT0_OUT |
| R/W-0 | R/W-0 | R-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| FLT3_OUT | FLT2_OUT | FLT1_OUT | FLT0_OUT |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 6 | TMS_OUT | R/W | 0 | TMS Pin Output Value 0 = TMS pin driven low when configured as output in GPIO mode (Default) 1 = TMS pin driven high when configured as output in GPIO mode |
| 5 | TDI_OUT | R/W | 0 | TDI Pin Output Value 0 = TDI pin driven low when configured as output in GPIO mode (Default) 1 = TDI pin driven high when configured as output in GPIO mode |
| 4 | Reserved | R | 0 | |
| 3 | FLT3_OUT | R/W | 0 | FAULT[3] Pin Output Value 0 = FAULT[3] pin driven low when configured as output (Default) 1 = FAULT[3] pin driven high when configured as output |
| 2 | FLT2_OUT | R/W | 0 | FAULT[2] Pin Output Value 0 = FAULT[2] pin driven low when configured as output (Default) 1 = FAULT[2] pin driven high when configured as output |
| 1 | FLT1_OUT | R/W | 0 | FAULT[1] Pin Output Value 0 = FAULT[1] pin driven low when configured as output (Default) 1 = FAULT[1] pin driven high when configured as output |
| 0 | FLT0_OUT | R/W | 0 | FAULT[0] Pin Output Value 0 = FAULT[0] pin driven low when configured as output (Default) 1 = FAULT[0] pin driven high when configured as output |