SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020034
| 19 | 0 |
| MAX_POWER |
| R/W-0000 0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 19-0 | MAX_POWER | R/W | 0000 0000 0000 0000 0000 | Configures PMAX value used in Constant Power/Constant Current calculations in Constant Power mode |