SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020010
| 26 | 24 | 23 | 19 | 18 | 16 |
| DAC2_SEL | Reserved | DAC1_SEL | ||||||||
| R/W-000 | R/W-0 0000 | R/W-000 | ||||||||
| 15 | 11 | 10 | 8 | 7 | 3 | 2 | 1 | 0 |
| Reserved | DAC0_SEL | Reserved | EXT_DAC2_EN | EXT_DAC1_EN | EXT_DAC0_EN | ||||||||||
| R-0 0000 | R/W-000 | R-0 0000 | R/W-0 | R/W-0 | R/W-0 | ||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 26-24 | DAC2_SEL | R/W | 000 | Configures DAC 2 setpoint in External DAC Mode 0 = DAC 0 Setpoint Selected (Default) 1 = DAC 1 Setpoint Selected 3 = Output of Constant Power Module Selected 4 = Filter 0 Output Selected 5 = Filter 1 Output Selected 6 = Filter 2 Output Selected |
| 23-19 | Reserved | R | 0 0000 | |
| 18-16 | DAC1_SEL | R/W | 000 | Configures DAC 1 setpoint in External DAC Mode 0 = DAC 0 Setpoint Selected (Default) 2 = DAC 2 Setpoint Selected 3 = Output of Constant Power Module Selected 4 = Filter 0 Output Selected 5 = Filter 1 Output Selected 6 = Filter 2 Output Selected |
| 15-11 | Reserved | R | 0 0000 | |
| 10-8 | DAC0_SEL | R/W | 000 | Configures DAC 0 setpoint in External DAC Mode 1 = DAC 1 Setpoint Selected 2 = DAC 2 Setpoint Selected 3 = Output of Constant Power Module Selected 4 = Filter 0 Output Selected 5 = Filter 1 Output Selected 6 = Filter 2 Output Selected |
| 7-3 | Reserved | R | 0 0000 | |
| 2 | EXT_DAC2_EN | R/W | 0 | External DAC 1 Mode Enable 0 = External DAC Mode disabled. DAC 1 setpoint driven from Front End Control Module (Default) 1 = External DAC Mode enabled, DAC 1 setpoint driven by DAC1_SEL configuration |
| 1 | EXT_DAC1_EN | R/W | 0 | External DAC 1 Mode Enable 0 = External DAC Mode disabled. DAC 1 setpoint driven from Front End Control Module (Default) 1 = External DAC Mode enabled, DAC 1 setpoint driven by DAC1_SEL configuration |
| 0 | EXT_DAC0_EN | R/W | 0 | External DAC 0 Mode Enable 0 = External DAC Mode disabled. DAC 0 setpoint driven from Front End Control Module (Default) 1 = External DAC Mode enabled, DAC 0 setpoint driven by DAC0_SEL configuration |