SNLU334 December 2023 DS320PR410
Table 3-9 shows DS320PR410-RSC-EVM upstream devices controls that affect US1, US2, US3, and US4 devices on the board.
COMPONENT | NAME | FUNCTION / DESCRIPTION |
---|---|---|
J26 | 4x2 Header | Gain Controls tied to
GAIN pins of all downstream device banks (GAIN_US) L0: –6 dB Gain Setting L1: –4 dB Gain Setting L2: -2 dB Gain Setting L3: +2 dB Gain Setting L4: 0 dB Gain Setting (Default) |
J27 | 17x2 |
Pin Mode (Default): EQ1 controls for each downstream device and device bank. Use pins 1–8 for configuring EQ1 pin of US1 device. Use pins 9–16 for configuring EQ1 pin of US2 device. Use pins 17–24 for configuring EQ1 pin of US3 device. Use pins 25–32 for configuring EQ1 pin of US4 device. SMBus, I2C Modes: ADDR1 controls for each downstream device. Use pins 1–8 for configuring ADDR1 pin of US1 device. Use pins 9–16 for configuring ADDR1 pin of US2 device. Use pins 17–24 for configuring ADDR1 pin of US3 device. Use pins 25–31 for configuring ADDR1 pin of US4 device. Install a shunt to achieve L0, L1, L2 or L3 level on the pin. Leave floating to achieve L4 level on the pin. |
J28 | 17x2 Header |
Pin Mode (Default): EQ0 controls for each downstream device and device bank. Use pins 1–8 for configuring EQ0 pin of US1 device. Use pins 9–16 for configuring EQ0 pin of US2 device. Use pins 17–24 for configuring EQ0 pin of US3 device. Use pins 25–32 for configuring EQ0 pin of US4 device. SMBus, I2C Modes: ADDR0 controls for each downstream device. Use pins 1–8 for configuring ADDR0 pin of US1 device. Use pins 9–16 for configuring ADDR0 pin of US2 device. Use pins 17–24 for configuring ADDR0 pin of US3 device. Use pins 25–31 for configuring ADDR0 pin of US4 device. Install a shunt to achieve L0, L1, L2 or L3 level on the pin. Leave floating to achieve L4 level on the pin. |
J29 | 3x1 Header | GAIN / SDA Dual Function
Pin Provision for US1 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J30 | 3x1 Header | RX_DET / SCL Dual
Function Pin Provision for US1 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J31 | 3x1 Header | GAIN / SDA Dual Function
Pin Provision for US2 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J32 | 3x1 Header | RX_DET / SCL Dual
Function Pin Provision for US2 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J33 | 3x1 Header | GAIN / SDA Dual Function
Pin Provision for US3 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J34 | 3x1 Header | RX_DET / SCL Dual
Function Pin Provision for US3 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J35 | 3x1 Header | GAIN / SDA Dual Function
Pin Provision for US4 Device. Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |
J36 | 3x1 Header | RX_DET / SCL Dual
Function Pin Provision for US4 Device Install shunt across pins 1-2 for operation in Pin Mode (Default) Install shunt across pins 2-3 for operation in SMBus, I2C Modes |